Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Febrotec
Description
Ball Bearing Disc Spring - Ball Bearing Disc Spring
Bill of material
0KNS-419530
ARTNR
Partnumber
0KNS-419530
DA
Inside diameter
18.80 mm
DI
Inside diameter
9.20 mm
T
Thickness
0.25 mm
LO
Unloaded length
1.00 mm
L05
Travel 0,5
0.62 mm
F05
Force at travel 0,5
17.00 N
L075
Travel 0,75
0.45 mm
F075
Force at travel 0,75
20.00 N
LE
Loaded length
mm
Enter value for LE
Loaded length
mm
cm
inch
ft
WER
Material code
1.1231
GEW
Weight
0.440 g
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices